Guadalajara, Mexico
SM Cyclo de México, SA de CV
44769 Guadalajara, Jal.
Mexico
Tel: | +52 33 3675 4323 |
---|---|
Fax: | +52 33 3675 4418 |
Email: | [email protected] |
- Assembly
- Sales Office
The SM Cyclo de México SA de CV (SMME) plant of Guadalajara is located in the surrounding municipalities of Tlaquepaque, supplying the region with these products: CYCLO®, HYPONIC®, Bevel BUDDYBOX®, HSM and HBB. It is important to mention that due to its high efficiency and productivity, our Guadalajara facility is the center of excellence for assembly of right angle products with the highest growth in Mexico.
Key Facts
Total Area
1,500 m²
Opening
August 1, 2008
Standard Products
Delivery time in 1 week