Gearmotor Landing Banner

Gearmotors/Gearboxes

We offer a wider range of gearmotors/gearboxes, respond to the demand from various applications.

Reducers/Gearboxes
compower
COMPOWER Planetary Gear Drive DP1000 Series (Reducer)
Rated torque
460 Nm - 736000 Nm
Reduction ratio
5:1 - 1400:1
Shaft configuration
Concentric
PARAMAX 9000 Series (Reducer)
Rated torque
2600 Nm - 552000 Nm
Reduction ratio
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
HEDCON Worm Gear (Reducer)
Rated torque
790 Nm - 82100 Nm
Reduction ratio
5:1 - 100:1
Shaft configuration
Right Angle
sfc
PARAMAX SFC Series for Cooling Fan
Rated torque
10000 Nm - 44000 Nm
Reduction ratio
6.3:1 - 18:1
Shaft configuration
Parallel, Right Angle
SEB050P2H-LR_A
PARAMAX SEB Series for Extruder
Rated torque
1300 Nm - 36300 Nm
Reduction ratio
8:1 - 18:1
Shaft configuration
Parallel
PARAMAX SCC Series for Crane
PARAMAX SCC Series for Crane
Rated torque
8500 Nm - 101000 Nm
Reduction ratio
22.4:1 - 90:1
Shaft configuration
Parallel
Gearmotors/Gearboxes (with motors)
COMPOWER Planetary Gear Drive DP1000 Series Gearmotor
COMPOWER Planetary Gear Drive DP1000 Series (Drive Unit)
Motor capacity
0.2 kW - 55 kW
Reduction ratio
5:1 - 1400:1
Shaft configuration
Concentric
パラマックス減速機
PARAMAX 9000 Series (Drive Unit)
Motor capacity
5.5 kW - 55 kW
Reduction ratio
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle