PARAMAX SEB (2)
PARAMAX SEB
PARAMAX SEB (2)
PARAMAX SEB

PARAMAX SEB Series for Extruder

Paramax reducer equipped with thrust bearing for extruder

Overview

  • Designed and optimized specifically for extruders.
  • Three types are available for thrust loads level.
  • 25° pressure angle gear with a thicker dedendum for higher strength is adopted. This realizes high load capacity and shock load resistance.

*PARAMAX is a registered trademark of Sumitomo Heavy Industries, Ltd.

Output Shaft Hollow Shaft
Output Shaft Direction Horizontal
Mounting Method Case Mount
Number of Sizes 9 sizes
Reduction Ratio 8 - 18
Rated Torque 1,300 - 36,300 N⋅m

Related PARAMAX products

PARAMAX 9000 Series (Reducer)
Rated torque
2600 Nm - 552000 Nm
Reduction ratio
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
PARAMAX SCC Series for Crane
Rated torque
8500 Nm - 101000 Nm
Reduction ratio
22.4:1 - 90:1
Shaft configuration
Parallel
sfc
PARAMAX SFC Series for Cooling Fan
Rated torque
10000 Nm - 44000 Nm
Reduction ratio
6.3:1 - 18:1
Shaft configuration
Parallel, Right Angle