SKK Gearmotor
Gearmotor built to handle heavy loads.
- Selection by service factor for heavy load applications is possible.
- Long life, low noise, and high efficiency.
- Low-speed ratios and special reduction ratios are also available.
Output Shaft | Solid Shaft |
Output Shaft Direction | Horizontal, Vertical Downward, Vertical Upward |
Mounting Method | Foot Mount, Flange Mount |
Number of Sizes | 18 sizes |
Reduction Ratio | 1 - 180 |
Motor Capacity | 0.4 - 90 kW |
Motor Types | Three Phase, Premium Efficiency, Outdoor |
Features
High strength, long life
The selection by service factor for heavy load applications, such as large shock loads and high start/stop frequency is possible . It enables long life.
Low noise, low vibration
30% reduction in vibration and 7 - 10 dB reduction in noise compared to conventional gearmotors are realized.
It features small rotation irregularity and low noise level in operation.
High efficiency
With unique gear technology, high efficiency of 98% for single-stage reduction and 97% for double-stage speed reduction are realized.
It contributes to energy saving.