Coupling

DC Coupling

Maintenance-free and zero-backlash disk coupling with a high allowable rotation speed

Overview

  • Accurate phase control without rotation unevenness since there is no backlash and high torsional rigidity.
  • The high-precision bushing inserted between the element and the bolt allows it to handle a higher rotation speed than other couplings.
  • Grease or lubricating oil is not required since it does not have friction or rolling parts.
Reference Transmission Torque 35.3 Nm - 255.95 kNm

Related Coupling products

SF Coupling
Reference Transmission Torque
52.0 Nm - 932.1 kNm
SEISA GC Coupling
SEISA GC Coupling
Reference Transmission Torque
421 Nm - 6460 kNm