High Speed Gearbox

High Speed Gearbox

A new high-speed gearbox developed through our extensive experience and state-of-the-art-technology

Overview

  • The casing is optimally designed using FEA analysis for maximum rigidity and low noise.
  • Optimally designed for every application.
  • Enhanced load capacity is achieved through the adoption of three kinds of casings.
  • Compatible with the installation of any monitoring systems.
  • The turning device is a fully automatic ON/OFF system incorporating a rugged right-angle bevel drive and an SSS clutch.
  • Customizable to meet your needs.
Torque 191 - 361,588 N・m
Max. Speed 54,000 r/min
  • Customizable to meet your needs.

Related Special Gearbox products

Gearbox for Mill
Gearbox for Mill

Customizable to meet your needs.

Rated torque
29000 Nm - 4817000 Nm
Reduction ratio
20:1 - 68:1
Large Gearboxes for Paper
Gearbox for Paper Machines

Customizable to meet your needs.

Rated torque
40 Nm - 6000 Nm
Reduction ratio
1.5:1 - 20:1
Gearbox for Pump
Gearbox for Pump

Customizable to meet your needs.

Rated torque
1000 Nm - 110000 Nm
Reduction ratio
1:1 - 16:1
Gearbox for Resin
Gearbox for Resin Plant

Customizable to meet your needs.

Rated torque
320 Nm - 470000 Nm
Reduction ratio
2:1 - 55:1
Large Gearboxes for iron
Gearbox for Steel Plant

Customizable to meet your needs.

Rated torque
3000 Nm - 630000 Nm
Reduction ratio
1:1 - 75:1
Large Gearboxes for Terbo
Gearbox for Turbo Compressor

Customizable to meet your needs.
*As the product is the increaser, the below number is increasing ratio.

Increasing ratio:
1:1.36 - 1:21.428

Rated torque
287 Nm - 165835 Nm