Gearbox for Resin

Gearbox for Resin Plant

For kneading and forming of resin/rubber materials

Overview

  • Biaxial gearbox specifically designed for rubber and resin kneading and forming applications.
  • Designed to withstand momentary large torque and thrust loads.
  • The distance between the centers of the output shaft is extremely short, enabling it to handle high torque and thrust loads.
  • Customizable to meet your needs.
Torque 320 - 470,000 N⋅m
Reduction Ratio 2 - 55
  • Customizable to meet your needs.

Related Special Gearbox products

Gearbox for Mill
Gearbox for Mill

Customizable to meet your needs.

Rated torque
29000 Nm - 4817000 Nm
Reduction ratio
20:1 - 68:1
Large Gearboxes for Paper
Gearbox for Paper Machines

Customizable to meet your needs.

Rated torque
40 Nm - 6000 Nm
Reduction ratio
1.5:1 - 20:1
Gearbox for Pump
Gearbox for Pump

Customizable to meet your needs.

Rated torque
1000 Nm - 110000 Nm
Reduction ratio
1:1 - 16:1
Large Gearboxes for iron
Gearbox for Steel Plant

Customizable to meet your needs.

Rated torque
3000 Nm - 630000 Nm
Reduction ratio
1:1 - 75:1
High Speed Gearbox
High Speed Gearbox

Customizable to meet your needs.

Max. Speed:
54000 r/min

Rated torque
191 Nm - 361588 Nm
Large Gearboxes for Terbo
Gearbox for Turbo Compressor

Customizable to meet your needs.
*As the product is the increaser, the below number is increasing ratio.

Increasing ratio:
1:1.36 - 1:21.428

Rated torque
287 Nm - 165835 Nm