Large Gearboxes for Terbo

Gearbox for Turbo Compressor

Speed increaser enabling multi-stage compression

Overview

  • Speed increaser ideal for turbo compressors.
  • Multi-stage compression is achieved by arranging multiaxial pinion gears around a bull gear, enabling multiple turbo fans to run simultaneously and at different rotation speeds.
  • Applicable to individual design based on the number of rotations, stages, and efficiency required for the compressed gas or air.
  • Customizable to meet your needs.

 

Torque 287 - 165,835 Nm
Increasing Ratio 1.36 - 21.428
  • Customizable to meet your needs.

Related Special Gearbox products

Gearbox for Mill
Gearbox for Mill

Customizable to meet your needs.

Rated torque
29000 Nm - 4817000 Nm
Reduction ratio
20:1 - 68:1
Large Gearboxes for Paper
Gearbox for Paper Machines

Customizable to meet your needs.

Rated torque
40 Nm - 6000 Nm
Reduction ratio
1.5:1 - 20:1
Gearbox for Pump
Gearbox for Pump

Customizable to meet your needs.

Rated torque
1000 Nm - 110000 Nm
Reduction ratio
1:1 - 16:1
Gearbox for Resin
Gearbox for Resin Plant

Customizable to meet your needs.

Rated torque
320 Nm - 470000 Nm
Reduction ratio
2:1 - 55:1
Large Gearboxes for iron
Gearbox for Steel Plant

Customizable to meet your needs.

Rated torque
3000 Nm - 630000 Nm
Reduction ratio
1:1 - 75:1
High Speed Gearbox
High Speed Gearbox

Customizable to meet your needs.

Max. Speed:
54000 r/min

Rated torque
191 Nm - 361588 Nm